HC-COM-Q4/2CT-HH-SM32-PLBK 5
-
Connector set
1691644
Connector set, number of positions: 4, material: PA, connection method: Crimp connection, connection cross section: AWG 8- 8, cable outlet: straight
Product details
General | Connectors may be operated only when there is no load/voltage. |
Product type | Connector set |
Series | HC-COM |
Type | COM |
Number of positions | 4 |
Connection profile | 4+2+PE |
Contact numbering | 1 - 4 (power contacts) |
11 - 12 (control contacts) | |
No. of cable outlets | 1 |
No. of power contacts | 4 |
No. of control contacts | 2 |
Type of the screw connection | 1x M32 |
Protective cover | no |
Contact material type | turned |
Cable outlet | straight |
Pg screw connection | with |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 400 V (Phase-ground power contacts) |
250 V (control contacts) | |
690 V (Phase-phase power contacts) | |
Rated voltage for power contacts | 400/690 V |
250 | |
Rated surge voltage | 6 kV (Phase-phase power contacts) |
4 kV (control contacts) | |
Rated current | 40 A (power contacts) |
10 A (control contacts) |
Connection method | Crimp connection |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor cross section | 10 mm² ... 10 mm² (power contacts) |
10 mm² ... 10 mm² (power contacts) | |
Connection cross section AWG | 8 ... 8 (power contacts) |
Tightening torque | 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) |
Stripping length of the individual wire | 16 mm (10 mm² power circuit) |
Drill hole distance, horizontal | 32.2 mm |
Drill hole distance, vertical | 13.4 mm |
Installation dimensions | |
Width of the assembly cutout | 22.7 mm |
Length of the assembly cutout | 26.5 mm |
Mechanical characteristics | |
Contact diameter | 4 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Material of contact surface, power contact | Ag |
Locking latch material | PA |
Stripping length of the individual wire | 16 mm (10 mm² power circuit) |
Mechanical data | |
Type of the screw connection | 1x M32 |
Locking type | Latch |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP66 |
Enclosure rating (NEMA) | 12 (UL 50e) |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Assembly note | Connectors may only be actuated when there is no load/voltage. |
Item number | 1691644 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7AFX |
Product key | AF7AFX |
GTIN | 4067923253674 |
Weight per piece (including packing) | 118 g |
Weight per piece (excluding packing) | 118 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440115 |
ECLASS-15.0 | 27440113 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: n/a) |
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen