SACC-M16FS-14CON-M
-
Connector
1500554
M16 socket, 14-pos., with solder connection, freely configurable, straight, for a 6.0 mm conductor diameter ... 8.0 mm
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Product type | Circular connector (cable-side) |
Number of positions | 14 |
Shielded | no |
Coding | no |
Width | 18.5 mm |
Height | 18.5 mm |
Length | 62 mm |
External dimensions | |
Outside diameter | 0.25 mm |
Material Threaded sleeve | Die-cast zinc |
Flammability rating according to UL 94 | V0 |
Contact material | CuSn |
Contact surface material | Au |
Contact carrier material | PBT |
Conductor connection | |
Connection method | Solder connection |
Nominal voltage UN | 60 V DC (Overvoltage category I / degree of pollution 1) |
32 V AC (Overvoltage category II / degree of pollution 2) |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M16 |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -30 °C ... 95 °C |
Item number | 1500554 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF3ZDX |
Product key | AF3ZDX |
GTIN | 4017918609641 |
Weight per piece (including packing) | 56.2 g |
Weight per piece (excluding packing) | 56.2 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 6b2430e2-11f8-4795-8a55-9ca4a998973b |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen