QPD STAS 3PE1,5 GY - Connector
1490384
Electrical number: 157840115

Connector, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 400 V, 16 A AC/DC, gray, with one QUICKON nut, external cable diameter: 7 mm ... 13 mm, Connectors for the motor connection of Venetian blinds, blinds, roller shutters, and awnings

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Compatible with all classic motor connections for Venetian blinds, blinds, roller shutters, and awnings
Convenient: quick and easy assembly without special tools
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
QPD STAK/STAS can be used for electrical devices for household use in accordance with IEC 60335
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105