QPD P 4PE6,0 12-20 GY
-
Connector
1410390
No. ELDAS®:
157848445
No. ELDAS®:
157848445
Connector, connection method: IDC connection, number of positions: 4+PE, 2.5 mm2 ... 6 mm2, 690 V, 40 A, PA, black
Product details
Compatible products
Your advantages
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy maintenance – the connectors enable fast device replacement and preassembled cables simplify startup