QPD P 4PE2,5 6-11 GY - Connector
1403783
No. ELDAS®: 157847245

Connector, connection method: IDC connection, number of positions: 4+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, external cable diameter: 6 mm ... 11 mm

Product details









Compatible products