QPD P 4PE2,5 6-11 BK - Connector
1403784
Electrical number: 157847225

Connector, product family: QPD, connection method: IDC connection, number of positions: 4+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, external cable diameter: 6 mm ... 11 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy maintenance – the connectors enable fast device replacement and preassembled cables simplify startup