The set consists of a 5-pos. PRC field connector for conductor cross-sections from 1.5 mm2 to 6.0 mm2 and conductor outside diameters from 8 mm to 21 mm, plus four 1-pos SUNCLIX field connectors (2x coupling, 2x connector) for conductor cross-sections of 2.5 mm2 to 6.0 mm2.
PV-CM/CF-PRC-5FC/FS6-SET K02
-
Connector
1622077
Inverter connection kit consisting of 1x AC field connector of the PRC series and 4x “SUNCLIX” DC field connectors (2 pairs)
Product details
| Order information: | The technical data for individual products is to be found in the corresponding data sheets. |
| Safety note | |
| Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Operate the connector only when it is fully plugged in. | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Product type | Installation connector |
| Product family | PRC 35 |
| Set comprises | 1410656 PRC 5-FC-FS6 8-21 |
| 1774687 PV-CM-S 2,5-6 (-) | |
| 1774674 PV-CF-S 2,5-6 (+) | |
| Insulation characteristics | |
| Protection class | II |
| Degree of pollution | 2 |
| Conductor connection | |
| Conductor cross-section | 1.5 mm² ... 6 mm² |
| Dimensional drawing |
|
| Width | 37.6 mm |
| Height | 37.6 mm |
| Length | 105 mm |
| External dimensions | |
| Outside diameter | 5-pos. PRC connector |
| Color (Housing) | black (RAL 9005) |
| Color of the housing part | black |
| Material Seal | EPDM |
| Material Contact carrier | PPE |
| Material Housing | PPE |
| Material Contact | Cu |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I / CTI 600 |
| Cable seal material | EPDM |
| O-ring material | EPDM |
| Material for screw connection | PPE |
| External cable diameter | 8 mm ... 21 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (for 5-pos. PRC connector depending on the derating curve) |
| -40 °C ... 85 °C (for SUNCLIX connector) | |
| Ambient temperature (assembly) | 5 °C ... 85 °C |
| Item number | 1622077 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Sales key | ABLCBA |
| Product key | ABLCBA |
| GTIN | 4055626041124 |
| Weight per piece (including packing) | 166.06 g |
| Weight per piece (excluding packing) | 153.932 g |
| Customs tariff number | 85359000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440605 |
| ECLASS-15.0 | 27440605 |
ETIM
| ETIM 10.0 | EC002560 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen