PRC 20/M17-6E-FC-MC 6-14 GY - Connector
1636031

Connector, Range of articles: PRC 20, design: Straight, color: black, number of positions: 7, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8.5 A, Connection method: Crimp connection, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Duo-Unlock technology for greater flexibility during installation and maintenance
Reliable use under extreme ambient conditions with high degrees of protection and impact strength
Easy handling with proven crimp connection technology
Mechanical and color coding for quick and error-free startup