IPD PL 5P2,5 M GY - Connector
1088676
Electrical number: 157811165

Connector, connection method: Push-lock connection, number of positions: 4+PE, Pin, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, light gray, coding: P, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies