VDE Zeichengenehmigung
Approval ID: 40059408cULus Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |
Connector, product family: IPD, connection method: Push-lock connection, number of positions: 4+PE, Pin, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, black, coding: P, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |