IPD P 3P2,5 M GY - Connector
1088671
No. ELDAS®: 157811835

Connector, connection method: Push-lock connection, number of positions: 2+PE, Pin, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, light gray, coding: P, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies