K-8E-M23MK/13,0-H00/M23FK-C5-S
   - 
  Connector in molded plastic on both sides
    
      1627588
      
      
    
  
      Connector in molded plastic on both sides, series: KSH, M23-Socket, angled rotatable, -120° left/120° right, number of positions: 4+4+4+PE, type of locking: SPEEDCON, on M23-Pin, angled rotatable, -120° left/120° right, number of positions: 4+4+4+PE, type of locking: SPEEDCON, cable length: 13 m, shielded: yes, color of outer sheath: orange RAL 2003
Product details
Compatible products
Your advantages
Transmission of signals, data, and power in just a single connector
        CAT5 data interface for up to 100 Mbps
        Customer-specific assemblies and cable lengths can be supplied
        Simple and safe: 100% electrically tested and assembled ready for use
        Designs with preassembled cables on one or both sides
        Easy connection: angled design with configurable cable outlet direction
        Customer-specific assemblies and cable lengths can be supplied