SACB-C-H180-6/ 6-10,0PUR
-
Connector hood
1503043
Sensor/actuator connector hood, with master cable, marking label, for an SAC box with 6 single-occupied slots
Product details
| Application | Sensor/actuator box |
| Number of slots | 6 |
| LED | no |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Connection method | Pluggable screw connection |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = WH |
| 2 / 4 (A) = GN | |
| 3 / 4 (A) = YE | |
| 4 / 4 (A) = GY | |
| 5 / 4 (A) = PK | |
| 6 / 4 (A) = RD | |
| 1-6 / 1 (+ 120 V) = BN | |
| 1-6 / 3 (0 V) = BU | |
| 1-6 / 5 (PE) = GNYE | |
| Status display present | no |
| Material Housing | PA |
| Flammability rating according to UL 94 | V0 |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA 6.6 V0 |
| Material of contact surface, master cable side | Sn |
| Cable length | 10 m |
| PUR/PVC black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 96.6 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 9 |
| Shielded | no |
| Cable type | PUR/PVC black [PUR] |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 42x 0.15 mm |
| AWG power supply | 18 |
| Conductor cross section | 6x 0.34 mm² (Signal line) |
| 3x 0.75 mm² (power line) | |
| Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
| 1.8 mm ±0.1 mm (power line) | |
| External cable diameter | 8.00 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red |
| Thickness, insulation | ≥ 0.15 mm (Inner sheath) |
| ≥ 0.38 mm (Outer cable sheath) | |
| Overall twist | Wires twisted in layers |
| Nominal voltage, cable | 300 V |
| Test voltage | 2000 V |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 60 mm |
| Smallest bending radius, movable installation | 80 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 80 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
| Flame resistance | DIN EN 50265 |
| Resistance to oil | according to VDE 0472 Part 803 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| Special properties | Silicone-free |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| 80 °C (in acc. with UL) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| Item number | 1503043 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF3CBG |
| GTIN | 4017918821371 |
| Weight per piece (including packing) | 1’031.2 g |
| Weight per piece (excluding packing) | 1’031.2 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440108 |
| ECLASS-15.0 | 27440108 |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen