AKG 35 RD - Connection terminal block
3062980

Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting: Neutral busbar, color: red

Product details









Compatible products