AKG 16 GNYE - Connection terminal block
0423027
No. ELDAS®: 158610565

Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: green-yellow

Product details









Compatible products