QPD 5P/ 1,0-PVC/5P 5X2,5 BK
-
Connecting cable
1408720
Electrical number:
157507215
Electrical number:
157507215
Preassembled QUICKON connectors, 4+PE, black, with 5x 2.5 PVC cable, length: 1.0 m
Product details
Product type | Assembled installation cable |
Product family | QPD |
Type | QPD 5x2,5 |
Number of positions | 5 |
Connection profile | 4+PE |
Position marking | 1, 2, 3, N, PE |
Number of connections | 5 |
Number of connections per position | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage (II/2) | 8 kV |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 6 kV |
Rated current | 20 A |
Contact resistance | < 4 mΩ |
rated voltage (II/2) | 1000 V |
rated voltage (III/2) | 1000 V |
Rated voltage (III/3) | 690 V |
Nominal voltage UN | 690 V AC |
690 V DC | |
Nominal current IN | 20 A |
Connection technology | |
Connection method On the field side | IDC connection |
Frequency of connections between conductors of the same cross section | max. 10 |
Conductor connection | |
Conductor cross section flexibel | 1 mm² ... 2.5 mm² |
Conductor cross section solid | 1 mm² ... 2.5 mm² |
Connection cross section AWG | 16 ... 14 |
Tightening torque Union nut | 10 Nm |
Wrench size Union nut | 27 mm |
Dimensional drawing |
|
Width | 34.6 mm |
Height | 39.1 mm |
Length | 1.18 m |
Diameter | 34.6 mm |
Color | black (RAL 9005) |
Material Housing | PA |
Material Contact | Cu |
Material Contact surface | silver-plated |
Flammability rating according to UL 94 | V0 |
Material wire insulation | PVC/PE/TPE/rubber |
Cable length | 1 m |
PVC gray [PVC] | |
Shielded | no |
Cable weight | 242 kg/km |
Cable type | PVC gray |
Cable type (abbreviation) | PVC |
External cable diameter | 11.80 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Conductor structure, voltage supply | 50x 0.25 mm |
Conductor cross section | 5x 2.5 mm² |
AWG power supply | 14 |
Material wire insulation | PVC |
Single wire, color | blue, brown, black, gray, green/yellow |
Overall twist | 5 cores, twisted |
Nominal voltage, cable | 750 V |
1000 V (Fixed, protected installation) | |
Test voltage, cable | 4000 V |
Cable insulation resistance | > 0.2 MΩ*km |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 15 x D |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -5 °C ... 70 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Mechanical data | |
Insertion/withdrawal cycles | max. 50 |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
IP69K | |
Impact strength | IK07 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Temperature when conductor connected | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Item number | 1408720 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF6GCX |
Product key | AF6GCX |
Catalog page | Page 495 (C-2-2019) |
GTIN | 4046356827188 |
Weight per piece (including packing) | 398.9 g |
Weight per piece (excluding packing) | 398.9 g |
Customs tariff number | 85444200 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440604 |
ETIM
ETIM 8.0 | EC002587 |
UNSPSC
UNSPSC 21.0 | 39121402 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy maintenance – the connectors enable fast device replacement and preassembled cables simplify startup
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen