IPD PL 5P2,5 M A0,5 PVC GY - Connecting cable
1526876
No. ELDAS®: 157811665

Connecting cable/ Push-lock connection, number of positions: 4+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 0.5 m, Male straight, on free cable end

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies