SST PRC SPLICE KIT
-
Conductor connector
1304458
Conductor connector, Range of articles: PRC, housing material: PPE, color: black, number of positions: 5, rated voltage: 600V, min. cable diameter: 9.5 mm, max. cable diameter: 12.5 mm