SC 4/ 1-L GNYE - COMBI coupling
3042612
Electrical number: 158965165

COMBI coupling, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, color: green-yellow

Product details









Compatible products



Your advantages

The coupling is assembled directly on site by snapping together single-position coupling elements
The ST-COMBI couplings for self-assembly provide solutions that users can implement themselves
Tested for railway applications