PPC 6/9
-
COMBI coupling
3000701
COMBI coupling, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 9, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, color: gray
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Terminal coupling |
| Area of application | Railway industry |
| Machine building | |
| Plant engineering | |
| Number of positions | 9 |
| Pitch | 8.2 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 9 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 1.31 W |
| Nominal cross section | 6 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 12 mm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| Cross section AWG | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 41 A |
| Maximum load current | 41 A (with 6 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1 mm² ... 10 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1 mm² ... 6 mm² |
| Width | 73.8 mm |
| End cover width | 2.2 mm |
| Height | 47 mm |
| Depth | 24.7 mm |
| Pitch | 8.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Item number | 3000701 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BE2245 |
| Product key | BE2245 |
| GTIN | 4046356752022 |
| Weight per piece (including packing) | 74.2 g |
| Weight per piece (excluding packing) | 74.2 g |
| Customs tariff number | 85366900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250306 |
ETIM
| ETIM 9.0 | EC002021 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PP-H 6/ 1 BU - Plug 3061554
-
PP-H 6/ 1 GNYE - Plug 3061567
-
PP-H 6/10 - Plug 3061651
-
PP-H 6/ 1-L - Plug 3061664
-
PP-H 6/ 1-L BU - Plug 3061677
-
PP-H 6/ 1-L GNYE - Plug 3061680
-
PP-H 6/ 1-M - Plug 3061693
-
PP-H 6/ 1-M BU - Plug 3061703
-
PP-H 6/ 1-M GNYE - Plug 3061716
-
PP-H 6/ 1-R - Plug 3061729
-
PP-H 6/ 1-R BU - Plug 3061732
-
PP-H 6/ 1-R GNYE - Plug 3061745
-
PP-H 6/ 2 - Plug 3061570
-
PP-H 6/ 3 - Plug 3061583
-
PP-H 6/ 4 - Plug 3061596
-
PP-H 6/ 5 - Plug 3061606
-
PP-H 6/ 6 - Plug 3061619
-
PP-H 6/ 7 - Plug 3061622
-
PP-H 6/ 8 - Plug 3061635
-
PP-H 6/ 9 - Plug 3061648
-
PZ/2 - Strain relief 3040627
-
D-PPC 6 - End cover 3000703
-
PC - Coding star 3040588
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8 CUS - Zack Marker strip, flat 0825030
-
ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
UCT-TMF 8 CUS - Marker for terminal blocks 0829672
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
SZF 2-0,8X4,0 - Screwdriver 1204520
Your advantages
The Push-in technology COMBI couplings for self-assembly provide solutions that users can implement themselves
For secure and space-saving accommodation of plug-in contacts in cable ducts and distributor shafts
Tested for railway applications
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen