LLH 25/ 3-H-13,0-B
-
Capacitor terminal block
1709113
Capacitor terminal block, nominal current: 90 A, rated voltage (III/2): 1000 V, nominal cross section: 25 mm2, number of potentials: 3, number of positions per row: 3, product range: LLH 25/..-H, pitch: 13 mm, connection method: Push-lock spring connection, conductor/PCB connection direction: 0 °, color: black, type of packaging: packed in cardboard
Product details
Product type | Capacitor terminal block |
Product family | LLH 25/..-H |
Product line | COMBICON Terminals Special |
Number of positions | 3 |
Pitch | 13 mm |
Number of connections | 3 |
Number of potentials | 3 |
Properties | |
Nominal current IN | 90 A |
Nominal voltage UN | 1000 V |
Rated voltage (III/3) | 1000 V |
Rated surge voltage (III/3) | 8 kV |
Rated voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
Rated voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
Material data - contact | |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Material data – actuating element | |
Color (Actuating element) | orange (2003) |
Insulating material | PA GF |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Conductor connection | |
Connection method | Push-lock spring connection |
Conductor cross-section flexible, with ferrule without plastic sleeve | 2.5 mm² ... 25 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 2.5 mm² ... 25 mm² |
Cylindrical gauge a x b / diameter | - / 5.4 mm |
Stripping length | 18 mm |
Dimensional drawing |
|
Pitch | 13 mm |
Width [w] | 40.2 mm |
Height [h] | 39.4 mm |
Length [l] | 48.2 mm |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 1000 V |
Rated surge voltage (III/3) | 8 kV |
minimum clearance value - non-homogenous field (III/3) | 8 mm |
minimum creepage distance (III/3) | 12.5 mm |
Rated insulation voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
minimum clearance value - non-homogenous field (III/2) | 8 mm |
minimum creepage distance (III/2) | 8 mm |
Rated insulation voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
minimum creepage distance (II/2) | 5.5 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Item number | 1709113 |
Packing unit | 24 pc |
Minimum order quantity | 24 pc |
Note | Made to order (non-returnable) |
Sales key | AARGAA |
Product key | AARGAA |
GTIN | 4055626045214 |
Weight per piece (including packing) | 63.98 g |
Weight per piece (excluding packing) | 53.98 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460202 |
ECLASS-15.0 | 27460202 |
ETIM
ETIM 9.0 | EC002638 |
UNSPSC
UNSPSC 21.0 | 39121409 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Designed as direct plug-in block for easy connection to capacitors
Defined contact force ensures that contact remains stable over the long term
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen