Slotted cable sleeve
CES-STPULC-BK
-
Cable sleeve
1797728
Cable sleeve, no. of conductors: 1, type: Round cable, external cable diameter: 1x 2 mm ... 11 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm