Slotted cable sleeve
CES-LTPULC-BK
-
Cable sleeve
1797725
Cable sleeve, no. of conductors: 1, type: Round cable, external cable diameter: 1x 7 mm ... 24 mm, material: SEBS, color: black, length: 41 mm, width: 39 mm, height: 20.5 mm