US-WMT (23X4) VT CUS - Cable marker
0829989

Cable marker, Card, can be ordered: by card, violet (RAL 4005), labeled according to customer specifications, cable diameter range: 1.5 ... 35 mm, mounting type: insert, Number of individual labels: 56, text field height: 4 mm, text field width: 23 mm

Product details








Compatible products


Your advantages

The US-WMT ... UniSheet labeling range includes markers for conductor marking with marking collars from the PATG/PATO ... system
Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements