UC-WMTBA (29X8)/PP YE
-
Cable marker
1199639
Cable marker, Card, yellow (RAL 1018), unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 6 mm, Number of individual labels: 12, text field height: 8 mm, text field width: 29 mm
Product details
| Note regarding marking | Polypropylene (PP) sheets can be processed with the TOPMARK NEO with S/N 2004000390 and higher. A conversion kit is available for devices with serial numbers that are lower. Please contact your sales representative for conversion of your TOPMARK NEO. |
| Note on application | According to the US “Code of Federal Regulations, Food and Drugs (FDA), 21 CFR Ch. 1”, the polypropylene rating plates UC-WMTBA (...)/PP xxx and UC-WMTBA-D (...)/PP xxx in light blue, light gray, red, blue, signal white and light red may be safely used for identification of machines intended for food processing. |
| Note on application | The polypropylene rating plates UC-WMTBA (...)/PP xxx and UC-WMTBA-D (...)/PP xxx may be safely used for identification of machines intended for food processing. They may be in direct contact with dry, watery, non-acidic, alcoholic as well as fatty food, to which the D1 food simulant is assigned in accordance with Regulation (EU) No. 10/2011. |
| Product type | Conductor marker |
| Area of application | Food and beverage industry |
| Product property | high resistance to chemicals |
| Marking | |
| Number of individual labels | 12 |
| Number of individual labels per row | 4 |
| Identification technology | Direct laser marking |
| Width | 29.00 mm |
| Height | 13.62 mm |
| Depth | 4.00 mm |
| Text field | |
| Text field width | 29 mm |
| Text field height | 8 mm |
| Color | yellow (RAL 1018) |
| Material | PP |
| Base element material | PP |
| Components | free from silicone and halogen |
| External cable diameter | > 6.00 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 90 °C (< 0°C, only static loads) |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Maximum temperature | +85 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | Assembly with cable ties |
| Item number | 1199639 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG2317 |
| Product key | BG2317 |
| GTIN | 4063151262532 |
| Weight per piece (including packing) | 9.86 g |
| Weight per piece (excluding packing) | 8.45 g |
| Customs tariff number | 39269000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281102 |
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.06 kg CO2e |
Compatible products
-
TOPMARK NEO - Laser marker 1012015
-
WT-HF 3,6X140 - Cable tie 3240744
-
WT-HF 4,5X160 BK - Cable tie 3240757
-
WT-HT HF 4,5X200 - Cable tie 3240786
-
WT-HT HF 4,5X200 BK - Cable tie 3240787
-
WT-ID HF 3,5X140 BU - Cable tie 3240795
-
WT-UV HF 4,5X200 BK - Cable tie 3240834
-
TOPMARK LASER - Laser marker 0831831
-
TOPMARK LASER DE CH - Laser marker 0803285
Your advantages
The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders
For large-surface marking of conductors and cables >6 mm in diameter
High durability of the marking materials as well as the labeling due to PP material and laser marking
Thanks to their angular shape the markers fit perfectly onto cables
The markers, supplied in uniform sheets, can be marked quickly and easily using the TOPMARK LASER or TOPMARK NEO
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen