UC-WMTBA (29X8)/PP LRD - Cable marker
1284956
No. ELDAS®: 174000119

Cable marker, Sheet, red (RAL 3001), unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 6 mm, Number of individual labels: 12, text field height: 8 mm, text field width: 29 mm

Product details









Your advantages

The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders
For large-surface marking of conductors and cables  >6 mm in diameter
High durability of the marking materials as well as the labeling due to PP material and laser marking
Thanks to their angular shape the markers fit perfectly onto cables
The markers, supplied in uniform sheets, can be marked quickly and easily using the TOPMARK LASER or TOPMARK NEO