UC-WMTBA (24X5) VT - Cable marker
0825344

Cable marker, Sheet, violet (RAL 4005), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: Assembly with cable ties, cable diameter: > 4 mm, Number of individual labels: 12

Product details








Your advantages

For large-surface marking of conductors and cables  >4 mm in diameter
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK LED
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Thanks to their angular shape the markers fit perfectly onto cables
The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders