LBHZ 3/WH CUS
-
Cable marker
0824440
Cable marker, can be ordered: Strip, white (RAL 9010), labeled according to customer specifications, cable diameter range: 2.5 ... 47 mm, mounting type: slide-on, Number of individual labels: 10, text field height: 10 mm, text field width: 5.5 mm