KMK HP (25X6)
-
Cable marker carrier
0830720
No. ELDAS®:
174751209
No. ELDAS®:
174751209
Cable marker carrier, transparent, unmarked, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, text field height: 6 mm, text field width: 25 mm
Product details
Product type | Marker carriers |
Area of application | Railway industry |
Width | 30.6 mm |
Height | 13.13 mm |
Depth | 8.68 mm |
External dimensions | |
Outside diameter | 6 mm ... 50 mm |
Text field | |
Text field width | 25 mm |
Text field height | 6 mm |
Color | transparent |
Material | PC |
Flammability rating according to UL 94 | V2 |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | halogen-free |
External cable diameter | ≥ 6.00 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
High pressure test | |
Specification | IEC 60529:2001-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Ambient temperature (assembly) | -40 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Standards | |
Standards/regulations | EN 45545-2 |
Mounting type | Assembly with cable ties |
Item number | 0830720 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | BG231A |
Product key | BG231A |
GTIN | 4046356725781 |
Weight per piece (including packing) | 1.55 g |
Weight per piece (excluding packing) | 1.4 g |
Customs tariff number | 39191000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
SCIP | 3379d978-7a26-481a-918a-44a188e7a79e |
Compatible products
-
-
US-EMP (25X6)-1 - Snap-in markers 0802754
-
EMT (25X6)R - Insert label 0817264
-
MM-EMT (EX6)R C1 WH/BK - Insert label 0803963
-
ESL (25X6) - Insert strip 0801849
-
WT-HT HF 3,6X140 - Cable tie 3240782
-
WT-HT HF 3,6X140 BK - Cable tie 3240783
-
WT-HT HF 3,6X200 - Cable tie 3240784
-
WT-HT HF 3,6X200 BK - Cable tie 3240785
-
WT-HT HF 4,5X200 - Cable tie 3240786
-
WT-HT HF 4,5X200 BK - Cable tie 3240787
-
WT-HT HF 4,5X290 - Cable tie 3240788
-
WT-HT HF 4,5X290 BK - Cable tie 3240789
-
WT-HP HF 3,6X140 - Cable tie 0830982
-
WT-HP HF 4,5X290 - Cable tie 0830984
-
WT-HP HF 4,8X200 - Cable tie 0830983
Your advantages
Plastic cable markers for insert labels, for assembly with cable binders
Plastic cable markers for marking and bundling conductors and cables indoors
The markers have eyelets and are attached with cable binders
The marked insert label is protected from dirt by the sealing cap
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen