CGSA 50 - Cable guiding system
3071401
No. ELDAS®: 121819019

Cable guiding system, with swivel joint for opening, depth: 140.5 mm, width: 68 mm, height: 218 mm, diameter: 42 mm, color: gray

Product details









Compatible products

Your advantages

Subsequent wiring is easy, thanks to swivel joint openings that can be operated without tools
Easily plan cable harnesses: the cable length is predefined through the swivel arm
Integrated flanges with strain relief make assembly quick and easy
Mechanical cable protection and bundling, thanks to protective covers that can be attached without tools
Route preassembled cables and wires easily, thanks to the patent-pending swivel joint
High-grade elastic and mechanically resilient plastic, certified according to UL 94 for flammability rating: V0
Cable routing for the control cabinet door can be planned in the CAD system, thanks to the defined installation space and swivel range