MH-10CL-MULTI-55-PV-BK - Cable feed-through plates
1424584

Cable feed-through plates, no. of conductors: 10, external cable diameter: 6x 2 mm ... 8 mm, 2x 2 mm ... 18 mm, 2x 2 mm ... 30 mm, material: PP (Core), material: TPE-SEBS (external material), color: black, length: 154 mm, width: 56 mm, height: 20 mm

Product details









Your advantages

The panel cutouts of size B24 heavy-duty connectors can be used.