Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Switzerland
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Seminare & News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
TGGM/CDIO/17-BU - Cable connector
TGGM/CDIO/17-BU
-
Cable connector
1667905
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Circular connector (cable-side)
Number of positions
17
Material specifications
Seal material
NBR
Connector
Insulating body
Note
Assembly note Integrated contacts: 17 x 1599600
Coding
N
Material (Insulating body)
PA 6.6
Material (Contact)
CuZn
Material (Contact surface)
Ni/Au
Insertion/withdrawal cycles
50
Connection method
Crimp connection
Contact switching type
Socket
Application
Signal
Number of positions
17
Direction of rotation
Standard
Connection profile
17
Number (Contact group 1)
17
Contact diameter (Contact group 1)
1 mm
Litz wires Min. cross section (Contact group 1)
0.14 mm²
Litz wires Max. cross section (Contact group 1)
0.56 mm²
Rated current Contact (Contact group 1)
8 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Housing
Type
Cable connector housing
Thread type
M23
Type of locking
Screw locking mechanism
Pg screw connection
Pg16
Material (Housing)
GD-Zn
Material (Rotating parts)
CuZn
Material (Housing surface)
Ni
Material (Seal)
FPM (O-ring)
Seal material
FPM or NBR or EPDM
Degree of protection (plugged in)
IP67
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP67
Ambient temperature (operation)
-40 °C ... 125 °C (short-term up to 145°C)
Commercial data
Item number
1667905
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
ABRAIA
Product key
ABRAIA
GTIN
4017918163600
Weight per piece (including packing)
152.2 g
Weight per piece (excluding packing)
143.319 g
Customs tariff number
85366900
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27440116
ECLASS-15.0
27440116
ETIM
ETIM 10.0
EC002635
UNSPSC
UNSPSC 21.0
39121400
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
EU REACH SVHC
REACH candidate substance (CAS No.)
Lead|7439-92-1
(CAS: n/a)
SCIP
ca0abb35-eaea-46ba-b53d-547abca79d59
Compatible products
Expand all
Collapse all
Accessories
CRIMPTOOL-TC/0,06...2,50QMM
-
Crimping pliers with digital display
1634155
PROT-M23-SG-IT-IP20
-
Plastic protective cap
1577206
Product Help