Order information: Order crimp contacts Ø 2 mm separately
Coding
N
Material (Insulating body)
PA 6.6
Connection method
Crimp connection
Contact switching type
Socket
Application
Signal
Number of positions
6
Direction of rotation
Standard
Connection profile
6
Number (Contact group 1)
6
Contact diameter (Contact group 1)
2 mm
Rated current Contact (Contact group 1)
20 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Seal
External cable diameter
3 mm ... 10.5 mm
Seal material
NBR
Item number
1612163
Packing unit
12 pc
Minimum order quantity
12 pc
Sales key
ABRIDA
Product key
ABRIDA
GTIN
4046356279024
Weight per piece (including packing)
80.625 g
Weight per piece (excluding packing)
70.943 g
Customs tariff number
85366900
Country of origin
DE
ECLASS
ECLASS-13.0
27440312
ECLASS-15.0
27440312
ETIM
ETIM 10.0
EC002641
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.