Order contact inserts and cable clamping/shield accessories separately
Type
Cable connector housing
Thread type
M23
Design
straight
Type of locking
Screw locking mechanism
Pg screw connection
none
Mounting type
Screw mounting (Pg9)
Housing material
Metal
Degree of protection (plugged in)
IP67
Seal
External cable diameter
7.5 mm ... 9.5 mm
Ambient conditions
Degree of protection
IP67
Item number
1602011
Packing unit
20 pc
Minimum order quantity
20 pc
Note
Made to order (non-returnable)
Sales key
ABRAFA
Product key
ABRAFA
GTIN
4046356237666
Weight per piece (including packing)
92.63 g
Weight per piece (excluding packing)
88.9 g
Customs tariff number
85366900
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.