RC-16S1N1280FZ
-
Cable connector
1624876
Product details
| Order information: | Order cable clamp type cage separately |
| Product type | Circular connector (cable-side) |
| Thread type | M23 |
| Insulating body | |
| Coding | N |
| Material (Insulating body) | PBT |
| Material (Contact) | CuZn |
| Material (Contact surface) | Ni/Au |
| Insertion/withdrawal cycles | 50 |
| Connection method | Solder cup |
| Contact switching type | Socket |
| Application | Signal |
| Number of positions | 16 |
| Direction of rotation | Standard |
| Connection profile | 16 |
| Number (Contact group 1) | 16 |
| Contact diameter (Contact group 1) | 1 mm |
| Litz wires Min. cross section (Contact group 1) | 0.08 mm² |
| Litz wires Max. cross section (Contact group 1) | 1 mm² |
| Rated current Contact (Contact group 1) | 8 A (for max. connection cross section) |
| Rated voltage Contact (Contact group 1) | 48 V AC |
| 74 V DC | |
| Rated surge voltage | 1.5 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Housing | |
| Note | Order contact inserts separately |
| Type | Cable connector housing |
| Thread type | M23 |
| Design | straight |
| Type of locking | Screw locking mechanism |
| Pg screw connection | none |
| Material (Housing) | Metal |
| Degree of protection (plugged in) | IP65 |
| IP67 | |
| IP68 | |
| Item number | 1624876 |
| Packing unit | 20 pc |
| Minimum order quantity | 20 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABRAFA |
| Product key | ABRAFA |
| GTIN | 4046356877572 |
| Weight per piece (including packing) | 71.075 g |
| Weight per piece (excluding packing) | 66.45 g |
| Customs tariff number | 85366900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
| SCIP | 3ccd1c78-03e0-482b-b413-e9cefa9109d7 |
Compatible products
-
-
RC-Z2221 - Cable clamp type cage and shield adapter 1604362
-
RC-Z2222 - Cable clamp type cage and shield adapter 1604364
-
RC-Z2225 - Cable clamp type cage and shield adapter 1604368
-
RC-Z2228 - Cable clamp type cage and shield adapter 1604373
-
RC-Z2229 - Cable clamp type cage and shield adapter 1604375
-
RC-Z2391 - Cable clamp type cage and shield adapter 1604449
-
RC-Z2392 - Cable clamp type cage and shield adapter 1604452
-
RC-Z2393 - Cable clamp type cage and shield adapter 1604454
-
RC-Z2394 - Cable clamp type cage and shield adapter 1604456
-
RC-Z2395 - Cable clamp type cage and shield adapter 1604458
-
RC-Z2396 - Cable clamp type cage and shield adapter 1604460
-
RC-Z2398 - Cable clamp type cage and shield adapter 1604462
-
RC-Z2399 - Cable clamp type cage and shield adapter 1604465
-
RC-Z2401 - Cable clamp type cage and shield adapter 1604468
-
RC-Z2402 - Cable clamp type cage and shield adapter 1604470
-
RC-Z2403 - Cable clamp type cage and shield adapter 1604472
-
RC-Z2425 - Cable clamp type cage and shield adapter 1604491
-
RC-Z2426 - Cable clamp type cage and shield adapter 1604495
-
RC-Z2427 - Cable clamp type cage and shield adapter 1604497
-
RC-Z2429 - Cable clamp type cage and shield adapter 1604500
-
RC-Z2431 - Cable clamp type cage and shield adapter 1604505
-
RC-Z2432 - Cable clamp type cage and shield adapter 1604506
-
RC-Z2435 - Cable clamp type cage and shield adapter 1604511
-
RC-Z2436 - Cable clamp type cage and shield adapter 1604513
-
RC-Z2437 - Cable clamp type cage and shield adapter 1604516
-
RC-Z2438 - Cable clamp type cage and shield adapter 1604517
-
RC-Z2440 - Cable clamp type cage and shield adapter 1604520
-
RC-Z2443 - Cable clamp type cage and shield adapter 1604526
-
RC-Z2444 - Cable clamp type cage and shield adapter 1604529
-
RC-Z2445 - Cable clamp type cage and shield adapter 1604532
-
RC-Z2446 - Cable clamp type cage and shield adapter 1604534
-
RC-Z2450 - Cable clamp type cage and shield adapter 1604539
-
RC-Z2451 - Cable clamp type cage and shield adapter 1604541
-
RC-Z2455 - Cable clamp type cage and shield adapter 1604549
-
RC-Z2433 - Cable clamp type cage and shield adapter 1607022
-
RC-Z2449 - Cable clamp type cage and shield adapter 1607024
-
RC-Z2452 - Cable clamp type cage and shield adapter 1607025
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen