RC-06S1N12800NX - Cable connector
1240408

M23, Cable connector, straight, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Solder cup, cable diameter range: 4.5 mm ... 5.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Compatible products