M23-7ES198A80DNS - Cable connector
1628811

M23, Cable connector, application: Power, series: M23 PRO, straight short, shielded: yes, ONECLICK fast locking system, No. of pos.: 4+3+PE, contact connection type: Socket, Crimp connection, cable diameter range: 5.5 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Your advantages

Solutions with cross-manufacturer compatibility for standard and fast locking systems
ONECLICK fast locking system with an optically, haptically, and acoustically clear locking position
Reliable under the harshest conditions: cable connectors with vibration brake
Modern, consistent design for highly convenient operation
Easy, cost-effective cable assembly: uniform shielding of M17 to M40