CA-12S2S8A80DN
-
Cable connector
1621436
Product details
| Order information: | Order crimp contacts separately |
| Order information: | When using a specific cable with Ø 3 mm ... 4 mm, it may be necessary to use the special cable seal (1786601) |
| Product type | Circular connector (cable-side) |
| Insulating body | |
| Coding | S |
| Connection method | Crimp connection |
| Contact switching type | Socket |
| Application | Signal |
| Number of positions | 12 |
| Direction of rotation | Counter direction |
| Connection profile | 12 |
| Number (Contact group 1) | 12 |
| Contact diameter (Contact group 1) | 1 mm |
| Rated current Contact (Contact group 1) | 8 A (for max. connection cross section) |
| Rated voltage Contact (Contact group 1) | 48 V AC |
| 74 V DC | |
| Rated surge voltage | 1.5 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Housing | |
| Type | Cable connector housing |
| Thread type | M23 |
| Design | straight |
| Type of locking | Screw locking mechanism |
| Pg screw connection | none |
| Material (Housing) | CuZn () |
| GD-Zn () | |
| Material (Screw connection) | CuZn |
| Degree of protection (plugged in) | IP67 |
| Seal | |
| External cable diameter | 3 mm ... 14.5 mm |
| Seal material | NBR |
| Item number | 1621436 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABRAEA |
| Product key | ABRAEA |
| GTIN | 4046356932530 |
| Weight per piece (including packing) | 93.5 g |
| Weight per piece (excluding packing) | 86.89 g |
| Customs tariff number | 85366900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.369 kg CO2e |
Compatible products
-
-
SF-Z0028 - Torque screwdriver 1607456
-
SF-Z0027 - Hook wrench 1607455
-
RF-Z0014 - Color coding 1620588
-
RF-Z0015 - Color coding 1620592
-
RF-Z0016 - Color coding 1620593
-
RC-22S2000 - Crimp contact 1603327
-
RC-12S2000 - Crimp contact 1599600
-
RF-Z0003 - Square mounting flange 1607905
-
PROT-M23-SG-IT-IP20 - Plastic protective cap 1577206
Frequently searched
- Circular connectors, 12-pos.
- M12 male, 6-pos.
- M12 male, 17-pos.
- Circular connectors, 5-pos.
- M12 male
- Circular connectors, 8-pos.
- M12 male, 3-pos.
- Circular connectors, 6-pos.
- Circular connectors, 3-pos.
- M12 male, 8-pos.
- M12 male, 12-pos.
- Circular connectors, 7-pos.
- M12 male, 4-pos.
- Circular connectors, 4-pos.
- IDC connector with fast connection (IP65)
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen