CAPAROC CR EXT20 - Busbar
1115674
No. ELDAS®: 543920032

Extension busbar with 20 slots for the CAPAROC system. For installation on a DIN rail.

Product details









Your advantages

The benchmark that you can customize with lengths that can be adapted to your requirements
Particularly easy operation for everyone with the simple Plug and Play design
Exceptionally easy design-in with universal busbars up to 45 A

Frequently asked questions


How many conductor rails can be connected together?

You can connect as many busbars as you like, but a maximum of 45 A can flow continuously.


Is there a hardware tutorial in which the CAPAROC functions are explained?

video thumbnail of faq answer

Yes, there is a hardware tutorial to make getting started with CAPAROC easier.... View more

Yes, there is a hardware tutorial to make getting started with CAPAROC easier.

View less

How many circuit breaker modules can I connect downstream of an infeed module?

CAPAROC PM S-R: 20 circuit breaker modules
CAPAROC PM IOL: 20 channels
CAPAROC PM PN: 16 circuit breaker modules
CAPAROC PM EIP: 16 circuit breaker modules
CAPAROC PM MB: 16 circuit breaker modules
CAPAROC PM EC: 16 circuit breaker modules


The channel LED flashes yellow twice every 4 seconds. What does this mean?

This means that the internal communication to the power module is interrupted or faulty.
Check that the modules are mounted correctly and that there is no gap between the modules. If communication is still disrupted, check the side contacts of the... View more

This means that the internal communication to the power module is interrupted or faulty.
Check that the modules are mounted correctly and that there is no gap between the modules. If communication is still disrupted, check the side contacts of the first module (left) that is flashing, if they are bent, either too far into the module, not centered in the housing opening or otherwise damaged, replace the module.

View less

Can I block the setting of the set currents?

The currents can be locked in different ways:
1. Programming lock: press the PWR button on the power module for > 3 seconds, the PWR LED flashes yellow 3 x, the settings are now locked. Pressing it again for > 3 seconds causes the LED to fla... View more

The currents can be locked in different ways:
1. Programming lock: press the PWR button on the power module for > 3 seconds, the PWR LED flashes yellow 3 x, the settings are now locked. Pressing it again for > 3 seconds causes the LED to flash green 3 times and unlocks it again.
2. The lock can also be set and released via the communication interface; the operating lock can also be set here, which prevents operation and settings on the device. The lock can then only be released via the interface.

View less


View FAQs