SACCEC-M12MS-5CON-M16/10,0-920
-
Bus system flat-type plug
1525665
Bus system flush-type plug, DeviceNet/CANopen, 5-pos., M12, shielded, A-coded, front/screw mounting with M16 thread, with 10.5 m bus cable, 2 x 0.2 mm2, 2 x 0.32 mm2
Product details
Product type | Circular connectors (device side) |
Number of positions | 5 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Insulating material | PA66 |
Contact material | CuZn |
Contact surface material | Ni/Au |
Material for screw connection | Metal |
Outer sheath, material | PUR |
Conductor material | Tin-plated Cu litz wires |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Test voltage | 2500 V |
Test voltage Core/Core | 2000 V |
Max. conductor resistance | 51.6 mΩ/m |
Conductor connection | |
Connection method | CAN Bus / DeviceNet |
Mechanical data | |
Max. bending cycles | 5000000 |
Connection 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Connection 2 | |
Head design | free cable end |
Cable length | 10 m |
CANopen®/DeviceNet™, PUR, violet [920] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 21198 (80°C/300 V) |
Cable weight | 90 kg/km |
Cable type | CANopen®/DeviceNet™, PUR, violet |
Cable type (abbreviation) | 920 |
Signal type/category | CANopen® |
DeviceNet™ | |
Cable structure | 2xAWG24/19+2xAWG22/19 |
External cable diameter | 6.70 mm ±0.3 mm |
Outer sheath, material | PUR |
External sheath, color | red lilac RAL 4001 |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor structure, voltage supply | 19x 0.15 mm |
Conductor cross section | 2x 0.25 mm² (Data cable) |
AWG power supply | 22 |
Material wire insulation | Foamed PE (Data cable) |
PE (Power supply) | |
Wire diameter incl. insulation | 1.95 mm ±0.05 mm (Data cable) |
1.4 mm ±0.05 mm (Power supply) | |
Single wire, color | red-black, blue-white |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
Overall twist | 2 pairs around a drain wire in the center to the core |
Shielding | Tinned copper braided shield |
Optical shield covering | 80 % |
Nominal voltage, cable | ≤ 300 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 5 GΩ*km (Data cable) |
≥ 5 GΩ*km (Power supply) | |
Wave impedance | 120 Ω ±10 % (with 1 MHz) |
Loop resistance | ≤ 181.80 Ω/km (Data cable) |
≤ 114.80 Ω/km (Power supply) | |
Cable capacity | nom. 40 nF/km (Data cable) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Number of bending cycles | 5000000 |
Minimum bending radius, drag chain applications | 10 x D |
Bending radius | 70 mm |
Traversing path | 4.5 m |
Traversing rate | 3 m/s |
Acceleration | 3 m/s² |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, drag chain applications) |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
according to IEC 60754-1 | |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
IEC 60332-1-2 | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Other resistance | Low adhesion |
Ambient temperature (operation) | -30 °C ... 70 °C (Cable, flexible installation) |
-30 °C ... 70 °C (Cable, flexible installation) | |
-40 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -20 °C ... 75 °C (Cable, flexible installation) |
Item number | 1525665 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABQYAA |
Product key | ABQYAA |
GTIN | 4046356022408 |
Weight per piece (including packing) | 596.8 g |
Weight per piece (excluding packing) | 596.8 g |
Customs tariff number | 85369000 |
Country of origin | DE |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen