The bus coupler is intended for use within a CANopen® network. It is the link to the Inline I/O system. Up to 63 Inline devices can be connected to the bus coupler. A corresponding EDS file is available for integrating the Inline station into the programming system. This file can be downloaded via the product at www.phoenixcontact.com/products.
IL CO BK-PAC
-
Bus coupler
2702230
Inline, Bus coupler, CANopen®, MINI COMBICON, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including network connector, Inline connector, and marking field
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 40 mm |
| Height | 119.4 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | green (RAL 6021) |
| CANopen® | |
| Number of interfaces | 1 (Connected to functional ground with a capacitor) |
| Connection method | MINI COMBICON |
| Number of positions | 5 |
| Transmission speed | 1 Mbps, 800 kbps, 500 kbps, 250 kbps, 125 kbps, 50 kbps, 20 kbps, 10 kbps (Can be set via DIP switch or automatic detection) |
| Inline local bus | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
| System limits | |
| Amount of process data (Input data) | max. 256 Byte |
| Amount of process data (Output data) | max. 256 Byte |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | 0 |
| Programming data | |
| Register length (master) | 512 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including network connector, Inline connector, and marking field |
| Diagnostics messages | CRC error Message about the emergency object |
| I/O error Message about the emergency object | |
| Power error Message about the emergency object | |
| Module change errors Message about the emergency object | |
| Inactive local bus Message about the emergency object | |
| Inline connection error Message about the emergency object | |
| Faulty Inline cycles Message about the emergency object | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 3.6 W |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 0.9 A (with max. number of connected I/O terminal blocks) |
| typ. 51 mA (no local bus devices connected) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Power supply | max. 0.8 A |
| Potentials: 24 V analog supply UANA (potential jumper) | |
| Supply voltage | 24 V DC -15 % / +20 % |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A (sum of UM + US) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A (sum of UM + US) |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2702230 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI113 |
| Product key | DRI113 |
| GTIN | 4055626134949 |
| Weight per piece (including packing) | 177 g |
| Weight per piece (excluding packing) | 168.5 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 353ac7e1-616f-44e5-aaa6-a996465c8c14 |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/UK - End bracket 1201442
-
E/AL-NS 35 - End bracket 1201662
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
MC 1,5/ 5-STF-3,5 - PCB connector 1847084
-
FMC 1,5/ 5-STF-3,5 - PCB connector 1966127
-
TFMC 1,5/ 5-STF-3,5 - PCB connector 1772731
Your advantages
Automatic detection of the baud rate in the CANopen® network
Programmable modes for behavior in the event of an error
Emergency messages
Integrated termination resistor can be switched on or off via DIP switch
Supports two SDO servers simultaneously
Trigger modes: event, timer, remote request
Node and life guarding
Heartbeat
Connection to CANopen® with 5-pos. MINI COMBICON connector
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen