BRIDGE- 2- 2M/0,3M
-
Bridge
2909897
No. ELDAS®:
543991810
No. ELDAS®:
543991810
3-phase loop bridge for 2 CONTACTRON modules, with screw connection and 22.5 mm housing width, cable length between the modules: 0.3 m, connecting cable: 2 m
Product details
Compatible products
Your advantages
Bridging of 2 to 10 devices with maximum module spacing of 22.5 mm
Considerable reduction in wiring
Up to 575 V AC/3 x 25 A