AZK 35 - Branch terminal
0702997
No. ELDAS®: 158600795

Branch terminal, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 35 mm2, mounting: Neutral busbar, color: aluminum color

Product details









Compatible products



Your advantages

This can be done easily with the branch terminal block because the terminal block can later be attached and firmly clamped anywhere on a copper rail (up to max. 5 mm thick)
It is often necessary to branch flat copper busbars in switchgear