CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 30 A | 22 - 10 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | |||
| C | ||||
| 600 V | 30 A | |||
IECEE CB Scheme
Approval ID: DE1-64022| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 41 A | 0.2 - 2.5 | ||
EAC
Approval ID: RU C-DE.BL08.B.00540VDE Zeichengenehmigung
Approval ID: 40017896| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 41 A | 0.2 - 6 | ||