For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology are fully charged before being sent to our warehouse.
UPS-BAT/PB/24DC/20AH
-
Battery module
1348516
No. ELDAS®:
954400040
No. ELDAS®:
954400040
Battery module (device with battery), VRLA-AGM, 24 V DC, 20 Ah, automatic detection and communication with QUINT UPS-IQ. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
BV
Approval ID: 41516/B0 BVABS
Approval ID: 22-2244289-PDAcULus Listed
Approval ID: E123528-20220210DNV
Approval ID: TAA0000265| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 41 A | - 6 | ||
IECEE CB Scheme
Approval ID: DK-124876-M1-ULcULus Listed
Approval ID: FILE E 199827Compatible products
Your advantages
Maximum buffer times
Consists of 2 x 12 V battery modules and an electronic monitoring unit
Lead AGM (Absorbent Glass Mat) technology