For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free change during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
For ambient temperatures (charging) of -10°C ... 60°C only for QUINT4-UPS/24DC/... from V/C 05,
1067327 QUINT4-UPS/1AC/1AC/500VA/USB from V/C 02,
2320212 QUINT-UPS/24DC/24DC/5 from V/C 12,
2320225 QUINT-UPS/24DC/24DC/10 from V/C 12,
2320238 QUINT-UPS/24DC/24DC/20 from V/C 12,
2320241 QUINT-UPS/24DC/24DC/40 from V/C 13,
2320461 QUINT-UPS/24DC/12DC/5/24DC/10 from V/C 05,
2320270 QUINT-UPS/1AC/1AC/500VA from V/C 06.
UPS-BAT/LI/24DC/128WH
-
Battery module
1396415
Electrical number:
954400060
Electrical number:
954400060
Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 128 Wh. For use with a QUINT UPS for ambient temperatures (charging) of 0°C ... 60°C and a maximum charging current of 5 A. For charging below 0°C, please note the permissible UPS V/C level.
Product details
IECEE CB Scheme
Approval ID: DK-134807-A1-ULDNV
Approval ID: TAA0000265Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 41 A | - 6 |