AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T2G3C-3AC32A-24FTES-CP
-
AC charging cable
1018698
CHARX connect comfort, Type 2, 32 A permanent, 480 V AC, cable: 24 ft, black, straight, with protective cap, housing: black, gray, IEC 62196-2, AC charging cable with Vehicle Connector, open cable end, with protective cap
Product details
Compatible products
Your advantages
Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
Material data available in the IMDS (International Material Data System of the automotive industry)
Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
Consistent longitudinal water tightness prevents water ingress in the cable