FOC-FR19:1U-OS4S-LCD2-OM1
-
19" mounting frame
1076661
Fiber optic distribution box, type: 19"-rack mount fiber optic distribution box, degree of protection: IP20, number of positions: 1*4, marking material: aluminum, color: gray
Product details
Your advantages
Fast and reliable cabling, thanks to clear connections on the front
With threaded locking latch