PLCnext Control für Redundanz

PLCnext Control for redundancy

Redundante PLCnext Control RFC 4072R

With the high-performance controller PLCnext Control RFC 4072R from Phoenix Contact, your application will meet the highest demands in terms of availability and performance.

With its redundancy functionality, it is ideal for use in high-availability applications. The PLC is part of the PLCnext Technology ecosystem, currently the most open automation platform on the market.

Modern applications, especially in the infrastructure sector, place the highest demands on the availability of control applications and therefore require control redundancy. The RFC 4072R supports Profinet S2 redundancy without the need for additional application programming. The user benefits from simple commissioning based on the PLCnext Engineer engineering environment. The implementation of a system IP address enables automatic communication with the process control system of the redundancy system, which opens up advantages when handling and switching connected visualization systems. Thanks to the implemented OPC UA pub/sub functionality, high-performance and structured controller-to-controller communication can also be implemented between different redundancy systems.