Female test connector - PSBJ 3,5/18/7 YE
0310347

Female test connector, color: yellow


Product Details




Product type Test socket

Dimensional drawing
Width 4 mm
Height NS 35/7,5 7 mm
Length 4 mm

Color yellow
Contact material PE-LD, silver-plated brass

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Item number 0310347
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE1Z3X
GTIN 4017918001216
Weight per Piece (including packing) 3.71 g
Weight per Piece (excluding packing) 3.64 g
Customs tariff number 85366980
Country of origin PL


ECLASS

ECLASS-9.0 27141148
ECLASS-10.0.1 27141148

ETIM

ETIM 7.0 EC002555

UNSPSC

UNSPSC 21.0 20122006

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”